21.6.4 EXPORTNETLIST

Description

"EXPORTNETLIST" is a command tool used in the run_tool command. This command exports a *.v or *.vhd netlist file to the active synthesis implementation folder.

run_tool -name {EXPORTNETLIST}

Arguments

ParameterTypeDescription
NoneNoneNone
Return TypeDescription
IntegerReturns 0 on success and 1 on failure.

Error Codes

Error CodeDescription
NoneNone

Supported Families

Supported Families
PolarFire®
PolarFire SoC
RTG4
SmartFusion® 2
IGLOO® 2

Example

The following command exports netlist file:

run_tool -name {EXPORTNETLIST}