9.2.13 Use I/O Calibration from the Lane
(Ask a Question)The Use I/O Calibration from the Lane option supports the PolarFire and PolarFire SoC devices. This feature allows you to configure I/O to opt-out of recalibration. Use this feature either to delay or sequence calibration themselves or to account for VT impact on I/O performance. Default is OFF.
If you open an old design and you open the I/O Editor, you will not see this option. You must re-run compile to see the option.
Note: The Use I/O Calibration from
                the Lane option is not supported for ES and XT devices.