9.2.25 Output Drive
(Ask a Question)Use the Output Drive (mA) field to set the output drive strength. The output drive strength that can be set is different with different I/O standards and can vary from 1 mA to 20 mA. Select the drive strength value from the list of valid values in the pull-down list.