9.2.26 Impedance
(Ask a Question)Use the Impedance (Ohm) field in the I/O Editor to program the output impedance values. The Impedance value is different with different I/O standards and can vary from 22Ω to 240Ω. Click on the Impedance (Ohm) field to open a pull-down list containing valid values.