9.2.24 Pre-Emphasis
(Ask a Question)The pre-emphasis rate is the amount of rise or fall time an input signal takes to get from logic low to logic high or vice versa. It is commonly defined to be the propagation delay between 10% and 90% of the signal's voltage swing. The following table lists the possible values.
| Value | Description | 
|---|---|
| NONE | Sets to none (default) | 
| MIN | Sets to minimum | 
| MEDIUM | Sets to medium | 
| MAX | Sets to maximum |