TCPIP_HTTP_NET_ConnectionDynamicDescriptors Function
C
int TCPIP_HTTP_NET_ConnectionDynamicDescriptors();
Description
This function returns the number of the dynamic variable buffer descriptors that are allocated by the HTTP for dynamic variable processing.
Preconditions
None.
Returns
- The number of descriptors allocated by the HTTP module.
Remarks
Currently the dynamic variable descriptors are allocated at the HTTP initialization and cannot be changed at run-time.