TCPIP_HTTP_NET_ConnectionIndexGet Function
C
int TCPIP_HTTP_NET_ConnectionIndexGet(
TCPIP_HTTP_NET_CONN_HANDLE connHandle
);
Description
This function will return the index of the requested HTTP connection.
Preconditions
None.
Parameters
Parameters | Description |
---|---|
connHandle | The HTTP connection handle. |
Returns
- The connection index.
Remarks
None.
Example
int connIx;
connIx = TCPIP_HTTP_NET_ConnectionIndexGet(connHandle);