TCPIP_IPV6_TxIsPutReady Function
C
unsigned short TCPIP_IPV6_TxIsPutReady(
IPV6_PACKET * pkt,
unsigned short count
);
Description
This function determines whether a TX packet can be written to. This function will allocate additional space to the packet to accommodate the user.
Preconditions
TCPIP_IPV6_Initialize() is required. TCPIP_IPV6_InterfaceIsReady should be true.
Parameters
Parameters | Description |
---|---|
ptrPacket | The packet to check. |
count | The amount of writable space to check for. |
Returns
- The amount of space available - On success.
- 0 - On failure.
Remarks
None.