TCPIP_TCP_Get Function
C
uint16_t TCPIP_TCP_Get(
TCP_SOCKET hTCP,
uint8_t* byte
);
Description
This function retrieves a single byte to a TCP socket.
Preconditions
TCP socket should have been opened with TCPIP_TCP_ServerOpen()/TCPIP_TCP_ClientOpen(). hTCP - valid socket.
Parameters
| Parameters | Description |
|---|---|
| hTCP | The socket from which to read. |
| byte | Pointer to location in which the read byte should be stored. |
Remarks
Note that this function is inefficient. A buffered approach (TCPIP_TCP_ArrayGet) is preferred.