TCPIP_TCP_Discard Function
C
uint16_t TCPIP_TCP_Discard(
TCP_SOCKET hTCP
);
Description
This function discards any pending data in the TCP RX FIFO.
Preconditions
TCP is initialized.
Parameters
| Parameters | Description |
|---|---|
| hTCP | The socket whose RX buffer/FIFO is to be cleared. |
Returns
The number of bytes that have been discarded from the RX buffer.