TCPIP_TCP_FifoTxFreeGet Function
C
uint16_t TCPIP_TCP_FifoTxFreeGet(
TCP_SOCKET hTCP
);
Description
Macro: TCPIP_TCP_FifoTxFreeGet(TCP_SOCKET hTCP).
This macro returns the number of bytes that are free in the socket TX buffer.
Parameters
| Parameters | Description |
|---|---|
| hTCP | The socket to check. |
Returns
The number of bytes available to be written in the TCP TX buffer.
Remarks
None.