TCPIP_TCP_PacketHandlerDeregister Function
C
bool TCPIP_TCP_PacketHandlerDeregister(
TCPIP_TCP_PROCESS_HANDLE pktHandle
);
Description
This function removes a packet processing handler.
Preconditions
TCP properly initialized.
Parameters
| Parameters | Description |
|---|---|
| pktHandle | TCPIP packet handle obtained by a call to TCPIP_TCP_PacketHandlerRegister. |
Returns
True - If the operation succeeded.
False - If the operation failed.
Remarks
Exists only if TCPIP_TCP_EXTERN_PACKET_PROCESS is true.
Example
TCPIP_TCP_PROCESS_HANDLE myHandle = TCPIP_TCP_PacketHandlerRegister(myPacketHandler, myParam );
// process incoming packets
// now we're done with it
TCPIP_TCP_PacketHandlerDeregister(myHandle);