TCPIP_TCP_ArrayPeek Function
C
uint16_t TCPIP_TCP_ArrayPeek(
TCP_SOCKET hTCP,
uint8_t * vBuffer,
uint16_t wLen,
uint16_t wStart
);
Description
This function reads a specified number of data bytes from the TCP RX FIFO without removing them from the buffer. No TCP control actions are taken as a result of this function (ex: no window update is sent to the remote node).
Preconditions
TCP is initialized.
Parameters
| Parameters | Description |
|---|---|
| hTCP | The socket to peek from (read without removing from stream). |
| vBuffer | Destination to write the peeked data bytes. |
| wLen | Length of bytes to peek from the RX FIFO and copy to vBuffer. |
| wStart | Zero-indexed starting position within the FIFO from which to start peeking. |
Remarks
None.