TCPIP_DHCP_Renew Function
C
bool TCPIP_DHCP_Renew(
TCPIP_NET_HANDLE hNet
);
Description
This function attempts to contact the server and renew the DHCP lease for the specified interface. The interface should have the DHCP enabled and in bound state for this call to succeed.
Preconditions
The DHCP module must be initialized and enabled, and have a valid lease.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface on which to renew the DHCP lease. |
Returns
True - If successful.
False - If unsuccessful.
Remarks
None.