TCPIP_DHCP_STATUS Enumeration
C
typedef enum {
TCPIP_DHCP_IDLE = 0,
TCPIP_DHCP_WAIT_LINK,
TCPIP_DHCP_SEND_DISCOVERY,
TCPIP_DHCP_GET_OFFER,
TCPIP_DHCP_SEND_REQUEST,
TCPIP_DHCP_GET_REQUEST_ACK,
TCPIP_DHCP_WAIT_LEASE_CHECK,
TCPIP_DHCP_WAIT_LEASE_RETRY,
TCPIP_DHCP_BOUND,
TCPIP_DHCP_SEND_RENEW,
TCPIP_DHCP_GET_RENEW_ACK,
TCPIP_DHCP_SEND_REBIND,
TCPIP_DHCP_GET_REBIND_ACK
} TCPIP_DHCP_STATUS;
Description
Enumeration: TCPIP_DHCP_STATUS.
This enumeration lists the current status of the DHCP module. Used in getting information about the DHCP state machine.
Members
| Members | Description |
|---|---|
| TCPIP_DHCP_IDLE = 0 | Idle/inactive state. |
| TCPIP_DHCP_WAIT_LINK | Waiting for an active connection. |
| TCPIP_DHCP_SEND_DISCOVERY | Sending a Discover message. |
| TCPIP_DHCP_GET_OFFER | Waiting for a DHCP offer. |
| TCPIP_DHCP_SEND_REQUEST | Sending a REQUEST message (REQUESTING). |
| TCPIP_DHCP_GET_REQUEST_ACK | Waiting for a request ACK message. |
| TCPIP_DHCP_WAIT_LEASE_CHECK | Waiting for received lease verification. |
| TCPIP_DHCP_WAIT_LEASE_RETRY | Waiting for another attempt after the lease verification failed. |
| TCPIP_DHCP_BOUND | Bound. |
| TCPIP_DHCP_SEND_RENEW | Sending a REQUEST message (RENEW state). |
| TCPIP_DHCP_GET_RENEW_ACK | Waiting for ACK in RENEW state. |
| TCPIP_DHCP_SEND_REBIND | Sending REQUEST message (REBIND state). |
| TCPIP_DHCP_GET_REBIND_ACK | Waiting for ACK in REBIND state. |