TCPIP_DHCP_HandlerDeRegister Function
C
bool TCPIP_DHCP_HandlerDeRegister(
TCPIP_DHCP_HANDLE hDhcp
);
Description
This function deregisters the DHCP event handler.
Preconditions
The DHCP module must be initialized.
Parameters
| Parameters | Description |
|---|---|
| hDhcp | A handle returned by a previous call to TCPIP_DHCP_HandlerRegister(). |
Returns
True - If the call succeeds.
False - If no such handler is registered.
Remarks
None.