DRV_ENC28J60_Tasks Function

C

void DRV_ENC28J60_Tasks(SYS_MODULE_OBJ object); 

Returns

None.

Description

ENC28J60 Tasks This function will execute the main state machine for the ENC28J60 driver.

Preconditions

The driver had to be successfully initialized with DRV_ENC28J60_Initialize.

Parameters

ParametersDescription
objectThe object valid passed back to DRV_ENC28J60_Initialize