DRV_ENC28J60_CLIENT_INSTANCES_IDXx Macro

C

#define DRV_ENC28J60_CLIENT_INSTANCES_IDXx 1 

Description

ENC28J60 maximum number of clients For example, DRV_ENC28J60_CLIENT_INSTANCES_IDX0 selects the maximum number of clients the ENC28J60 driver can support at run-time for instance 0

Remarks

The instance number is suffixed with DRV_ENC28J60_CLIENT_INSTANCES_IDX