DRV_ENC28J60_Reinitialize Function

C

void DRV_ENC28J60_Reinitialize(SYS_MODULE_OBJ object, const SYS_MODULE_INIT * const init); 

Returns

None

Description

ENC28J60 Reinitialization This function will deinitialize and initialize the driver instance. As with DRV_ENC28J60_Initialize DRV_ENC28J60_SetMacCtrlInfo must be called for the driver to be useful.

Remarks

This function is not planned to be implemented for the first release.

Preconditions

The driver had to be successfully initialized with DRV_ENC28J60_Initialize.