TCPIP_HTTP_NET_ConnectionFlush Function
C
uint16_t TCPIP_HTTP_NET_ConnectionFlush(
TCPIP_HTTP_NET_CONN_HANDLE connHandle
);
Description
This function calls the transport layer's flush function.
Preconditions
connHandle - a valid HTTP connection.
Parameters
Parameters | Description |
---|---|
connHandle | Connection handle. |
Returns
Number of flushed bytes.
0 if no flushed bytes or some error.
Remarks
None.