TCPIP_HTTP_NET_ConnectionPeek Function
C
uint16_t TCPIP_HTTP_NET_ConnectionPeek(
TCPIP_HTTP_NET_CONN_HANDLE connHandle,
void * buffer,
uint16_t size
);
Description
This function allows peeking into the connection buffer. The data will still be available for a next read operation.
Preconditions
connHandle - a valid HTTP connection.
Parameters
Parameters | Description |
---|---|
connHandle | Connection handle. |
buffer | Destination to write the peeked data bytes. |
size | Length of bytes to peek from the connection RX buffer. |
Returns
None .
Remarks
None.