TCPIP_HTTP_CurrentConnectionSMSet Function

C

void TCPIP_HTTP_CurrentConnectionSMSet(
    HTTP_CONN_HANDLE connHandle, 
    uint8_t stat
);

Description

This function set the HTTP current connection state Machine.

Preconditions

None.

Parameters

ParametersDescription
connHandleHTTP connection handle.
statCurrent state.

Returns

None.

Remarks

None.