TCPIP_HTTP_CurrentConnectionByteCountSet Function

C

void TCPIP_HTTP_CurrentConnectionByteCountSet(
    HTTP_CONN_HANDLE connHandle, 
    uint32_t byteCount
);

Description

This function sets the current value of the counter showing the number of bytes available to be read from the connection.

Preconditions

None.

Parameters

ParametersDescription
connHandleHTTP connection handle.
byteCountByte count to be set.

Returns

None.

Remarks

None.