TCPIP_HTTP_CurrentConnectionUploadBufferCurrSet Function
C
void TCPIP_HTTP_CurrentConnectionUploadBufferCurrSet(
HTTP_CONN_HANDLE connHandle,
uint8_t* uploadBufferCurr
);
Description
This function sets the current address of current connection upload buffer.
Preconditions
None.
Parameters
Parameters | Description |
---|---|
connHandle | HTTP connection handle. |
uploadBufferCurr | Current upload buffer. |
Returns
None.
Remarks
None.