TCPIP_HTTP_CurrentConnectionByteCountDec Function

C

void TCPIP_HTTP_CurrentConnectionByteCountDec(
    HTTP_CONN_HANDLE connHandle, 
    uint32_t byteCount
);

Description

This function decrements the current value of the counter showing the number of bytes available to be read from the connection.

Preconditions

None.

Parameters

ParametersDescription
connHandleHTTP connection handle.
byteCountByte count reduction.

Returns

None.

Remarks

None.