HTTP_MODULE_FLAGS Enumeration

C

typedef enum {
    HTTP_MODULE_FLAG_DEFAULT = 0x00,
    HTTP_MODULE_FLAG_ADJUST_SKT_FIFOS = 0x01,
    HTTP_MODULE_FLAG_NO_DELAY = 0x02
} HTTP_MODULE_FLAGS;

Description

HTTP module configuration flags. Multiple flags can be OR-ed.

Members

MembersDescription
HTTP_MODULE_FLAG_DEFAULT = 0x00Default flags value.
HTTP_MODULE_FLAG_ADJUST_SKT_FIFOS = 0x01Adjust corresponding socket FIFO at run time. Improves throughput when the socket buffers are small.
HTTP_MODULE_FLAG_NO_DELAY = 0x02Create the HTTP sockets with NO-DELAY option. It will flush data as soon as possible.