9.2.31 -p,--processor
PROC
Specify the target processor (e.g., 33EP512MC506).
Specify a target processor for the link. This information will be used to detect possible incompatibility between objects during the link. See --force-link for more information.