9.2.38 --no-select-objects
Don't select library objects based on options.
This option causes the linker to load the first instance of a library object, regardless of the options signature. This option can be used to force library compatibility with restrictive compiler options, even if the library lacks a signature.