9.2.1 --add-flags-code=,--add-flags-data=,--add-flags-const=
Add section attributes to all code, data, or PSV (.const)
type sections.
Each option can be repeated or have a comma-separated list of additions.
The flag names are the same as you would find in the assembler documentation, with one
exception: 'name()' is used to prepend a name to the currently-provided
section name.
--add-flags-code=attr1,attr2,attr3
--add-flags-code=attr1 --add-flags-code=attr2 --add-flags-code=attr3
--add-flags-code=name(fred)
=name(x) will prepend the current
section name with x. This allows 'sequentially' mapped
sections to be mapped without having to modify the linker script, i.e., to add
'boot' to all text type sections:
--add-flags-code=name(remapped) --add-flags-code=boot
Any incompatible section will be flagged.