9.2.32 --relocatable (-r, -i, -Ur)
Generate relocatable output.
That is, generate an output file that can, in turn, serve as input to
xc-dsc-ld. This is often
called partial linking. If this option is not specified, an absolute file is produced.