9.2.45 -Ttext
address
Set address of .text section.
Use address as the starting address for the text segment of the output file. address must be a single hexadecimal integer. For compatibility with other linkers, you may omit the leading 0x usually associated with hexadecimal values.
Normally the address of this section is specified in a linker script.