9.2.46 --undefined symbol
(-u symbol)
Start with undefined reference to
symbol.
Force symbol to be entered into the output file as an undefined symbol. Doing this may, for example, trigger linking of additional modules from standard libraries. -u may be repeated with different option arguments to enter additional undefined symbols.