9.2.18 --ivt
The linker is instructed to generate an IVT or AIVT, unless one is explicitly created in the linker script or by other means.
--ivtThe linker is instructed to generate an IVT or AIVT, unless one is explicitly created in the linker script or by other means.