3.10 Secondary Oscillator
The WFI32-IoT 2.0 board includes an on-board secondary oscillator (Y400) that is connected to the SOSCO/PK15 and SOSCI/PB15 pins of the WFI32E03PC module, primarily for the RTCC application.
The WFI32-IoT 2.0 board includes an on-board secondary oscillator (Y400) that is connected to the SOSCO/PK15 and SOSCI/PB15 pins of the WFI32E03PC module, primarily for the RTCC application.