3.7 Temperature Sensor
The MCP9808 digital temperature sensor helps the user to measure temperatures between -40°C and +125°C to a digital word with ±0.25°C/±1°C (typical/maximum) accuracy. For more details, refer to the MCP9808 ±0.5°C Maximum Accuracy Digital Temperature Sensor (DS20005095).
The MCP9808 temperature sensor is connected to the WFI32E03PC Module through I2C1 and a GPIO for the user-configurable alert.
Note: 7-bit I2C address –
0x18
| Pin Name | Description | Pin on WFI32E03PC Module |
|---|---|---|
| SDA | I2C Data | SDA1/RPA5 |
| SCL | I2C Clock | SCL1/RPA4 |
| Alert | ASYNC external interrupt | TDO/AN7/CVD7/CVDR7/CVDT0/RPB7 |