3.3 USB Connectivity
The WFI32E03PC module has an integrated full-speed USB peripheral. This feature enables the user to implement USB functionality through the Micro-B USB connector (J200) on the WFI32-IoT 2.0 board.
The WFI32E03PC module has an integrated full-speed USB peripheral. This feature enables the user to implement USB functionality through the Micro-B USB connector (J200) on the WFI32-IoT 2.0 board.