3.5 Switches
The following are the available switches on the WFI32-IoT 2.0 board:
- User-configurable switches – (SW400) and (SW401)
- Reset switch (SW402) – Connected with the MCLR signal of the WFI32E03PC module
In the Idle state, the level of the user-configurable switch is pulled high (+3.3V) and, when the switch is pressed, it drives the I/O line to low (GND).