4.3 Setting Up Pages

After setting up the signal channels, it is possible to add pages to the project. Multiple pages can be added to the project, but there must be at least one page to start the project. Right click the Tab bar and click Add Page.

Figure 4-6. Right Click → Add Page
Figure 4-7. Adding a New Page
Figure 4-8. Right Click Options on a Blank Page