2.2.2.2 Hardware/Controller Setup
Since CAN is a bus system, the Power Board Visualizer must appear as a node on that bus system to be able to sniff the data on that bus. This is done using a CAN FD USB dongle. Power Board Visualizer supports only the PCAN-USB FD dongle.