2.2.2.1 Data Frames Over CAN FD
Power Board Visualizer only supports CAN FD frames with a nominal bit rate of 1Mbit/s and a data bit rate of 4Mbit/s. CAN FD can support up to 64 data bytes.
Note: For CAN FD, make sure that the extended identifier
is used for protocol IDs higher than 0x7FF (2047).