2.2.2 CAN FD
CAN FD is the second generation of the CAN protocol. It allows data transfer rates up to 5x faster than standard CAN with larger frame sizes. Like CAN, it is a multi-master serial bus standard.
CAN FD is the second generation of the CAN protocol. It allows data transfer rates up to 5x faster than standard CAN with larger frame sizes. Like CAN, it is a multi-master serial bus standard.
DS50003115D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.