Input Mode Summary
The table below summarizes the conditions as illustrated in the timing diagrams of the preceding sections.
| INPUTMODE | Trigger → Output Affected | Fault On/Active | Fault Release/Inactive |
|---|---|---|---|
| 0x00 | - | No action | No action |
| 0x01 | Input A→WOA | End current on time and wait | Start with dead time for other compare |
| Input B→WOB | |||
| 0x02 | Input A→WOA |
End current on time. Execute other compare cycle and wait | Start with dead time for current compare |
| Input B→WOB | |||
| 0x03 | Input A→WOA |
End current on time. Execute other compare cycle | Re-enable current compare cycle |
| Input B→WOB | |||
| 0x04 | Input A→{WOA, WOB} | Deactivate outputs | |
| Input B→{WOA, WOB} | |||
| 0x05 | Input A→{WOA, WOB} | Execute dead time only | |
| Input B→{WOA, WOB} | |||
| 0x06 | Input A→{WOA, WOB} | End on time and wait | Start with dead time for other compare |
| Input B→{WOA, WOB} | |||
| 0x07 | Input A→{WOA, WOB} | End on time and wait for software action | Start with dead time for current compare |
| Input B→{WOA, WOB} | |||
| 0x08 | Input A→WOA | End current on time and continue with other off-time | |
| Input B→WOB | |||
| 0x09 | Input A→WOA | Block current on time and continue sequence | |
| Input B→WOB | |||
| 0x0A | Input A→WOA | Deactivate on time until end of sequence while trigger is active | |
| Input B→WOB | |||
| other | - | - | - |