11.13.28 PIR5
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software needs to ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- PWM2IF is a read-only bit. To clear the interrupt condition, all bits in the PWM2GIR register must be cleared.
- SPI2IF is a read-only bit. To clear the interrupt condition, all bits in the SPI2INTF register must be cleared.
- SPI2TXIF and SPI2RXIF are read-only bits and cannot be set/cleared by software.
| Name: | PIR5 |
| Address: | 0x4B3 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWM2IF | PWM2PIF | TMR3GIF | TMR3IF | TU16BIF | SPI2IF | SPI2TXIF | SPI2RXIF | ||
| Access | R | R/W/HS | R/W/HS | R/W/HS | R/W | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM2IF PWM2 Parameter Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 6 – PWM2PIF PWM2 Period Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 5 – TMR3GIF TMR3 Gate Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 4 – TMR3IF TMR3 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 3 – TU16BIF 16-bit Universal Timer B Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 2 – SPI2IF SPI2 Interrupt Flag(3)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 1 – SPI2TXIF SPI2 Transmit Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 0 – SPI2RXIF SPI2 Receive Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |