11.13.35 PIR12
Note:
- Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software needs to ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
- U4IF is a read-only bit. To clear the interrupt condition, all bits in the U4UIR register must be cleared.
- U4EIF is a read-only bit. To clear the interrupt condition, all bits in the U4ERR register must be cleared.
- U4TXIF and U4RXIF are read-only bits and cannot be set/cleared by software.
| Name: | PIR12 |
| Address: | 0x4BA |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DMA5AIF | DMA5ORIF | DMA5DCNTIF | DMA5SCNTIF | U4IF | U4EIF | U4TXIF | U4RXIF | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DMA5AIF DMA5 Abort Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 6 – DMA5ORIF DMA5 Overrun Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 5 – DMA5DCNTIF DMA5 Destination Count Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 4 – DMA5SCNTIF DMA5 Source Count Interrupt Flag
| Value | Description |
|---|---|
| 1 | Interrupt has occurred (must be cleared by software) |
| 0 | Interrupt event has not occurred |
Bit 3 – U4IF UART 4 Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 2 – U4EIF UART4 Framing Error Interrupt Flag(3)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 1 – U4TXIF UART4 Transmit Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |
Bit 0 – U4RXIF UART4 Receive Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | Interrupt has occurred |
| 0 | Interrupt event has not occurred |