4.6.6.11 Nofallback Option
The --nofallback option can be used to ensure that the
compiler is not inadvertently executed with optimizations below the that specified by the
-O option.
For example, if an unlicensed compiler was requested to run with level
s optimizations, without this option, it would normally revert to a
lower optimization level and proceed. With this option, the compiler will instead issue an
error and compilation will terminate. Thus, this option can ensure that builds are
performed with a properly licensed compiler.