8.10.2.3 Oscillator Configuration
Name: | OSCCFG |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSCHFFRQ | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 3 – OSCHFFRQ Internal High-frequency Oscillator Frequency
Value | Description |
---|---|
0 | OSCHF running at 20 MHz |
1 | OSCHF running at 16 MHz |