8.10.2.5 System Configuration 1
The default value given in this fuse description is the factory-programmed value and
may not be mistaken for the Reset value.
Name: | SYSCFG1 |
Offset: | 0x06 |
Reset: | 0x07 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | SUT[2:0] | |
Access | | | | | | R | R | R | |
Reset | | | | | | 1 | 1 | 1 | |
Bits 2:0 – SUT[2:0] Start-up
Time
This bit field
controls the start-up time, meaning the time between power-on and start of code
execution.
Value | Name | Description |
---|
0x0 |
0MS |
0
ms |
0x1 |
1MS |
1
ms |
0x2 |
2MS |
2
ms |
0x3 |
4MS |
4
ms |
0x4 |
8MS |
8
ms |
0x5 |
16MS |
16
ms |
0x6 |
32MS |
32
ms |
0x7 |
64MS |
64
ms |