8.10.2.6 Code Size

The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.

Name: CODESIZE
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
 CODESIZE[7:0] 
Access RRRRRRRR 
Reset ----0000 

Bits 7:0 – CODESIZE[7:0] Code Section Size

This bit field defines the combined size of the Boot Code and Application Code sections in blocks of 256 bytes. For more details, refer to the Nonvolatile Memory Controller section.
Note: The entire Flash is set as the Boot Code section without using the FUSE.CODESIZE value if FUSE.BOOTSIZE is 0x00.