8.10.2.1 Watchdog Configuration
The default value given in this fuse description is the factory-programmed value and
may not be mistaken for the Reset value.
| Name: | WDTCFG |
| Offset: | 0x00 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | WINDOW[3:0] | PERIOD[3:0] | |
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | - | - | - | - | |
Bits 7:4 – WINDOW[3:0] Watchdog Window
Time-out Period
This value is loaded
into the WINDOW bit field of the Watchdog Control A (WDT.CTRLA) register at the end
of the start-up sequence after power-on or Reset.
Bits 3:0 – PERIOD[3:0] Watchdog Time-out
Period
This value is loaded
into the PERIOD bit field of the Watchdog Control A (WDT.CTRLA) register at the end
of the start-up sequence after power-on or Reset.