3.4.10.2 mikroBUS2 Connector
The second mikroBUS™ socket (J61) implements all mikroBUS features, as shown in the schematic below. The reset feature is provided (by default) by the system reset line and can be swapped using resistors R231, R232 and R233.
| Function | mikroBUS Signal | PIO | Pin No | Pin No | PIO | mikroBUS Signal | Function |
|---|---|---|---|---|---|---|---|
|
Analog input |
MBUS1_0.MBUS_AN |
PA31 |
1 |
16 |
PC21 |
MBUS1_0.MBUS_PWM |
PWM |
|
Reset |
MBUS1_0.MBUS_nRST |
PA17 |
2 |
15 |
PB18 |
MBUS1_0.MBUS_INT |
Interrupt |
|
SPI chip select |
MBUS1_0.MBUS_CS |
PC19 |
3 |
14 |
PA29 |
MBUS1_0.MBUS_RX |
UART receive |
|
SPI clock |
MBUS1_0.MBUS_SCK |
PC26 |
4 |
13 |
PA28 |
MBUS1_0.MBUS_TX |
UART transmit |
|
SPI MISO |
MBUS1_0.MBUS_MISO |
PC23 |
5 |
12 |
PC1 |
MBUS1_0.MBUS_TWCK |
TWI clock |
|
SPI MOSI |
MBUS1_0.MBUS_MOSI |
PC22 |
6 |
11 |
PC0 |
MBUS1_0.MBUS_TWD |
TWI data |
|
VCC |
VDD_3V3 | – |
7 |
10 | – |
5V_MAIN |
VDD |
|
Ground |
GND | – |
8 |
9 | – |
GND |
Ground |